Aluminum Window Frames
Aluminum Window Frames
Aluminum Window Frames
Aluminum Window Frames
    Arcoplast

    Aluminum Window Frames

    ARCOPLAST x3 GLAZING SYSTEMS : Arcoplast Perfect Glaze window housings are manufactured to accommodate single or double glazing. The Perfect Glaze window assembly is designed to seamlessly integrate into Single Membrane Primary Barriers, used in high containment facilities up to PC4.

    The pultruded fiberglass window housings system is robust, has excellent chemical and stain resistance, and is ideally suited for demanding workloads where stringent cleaning regimes are a 24/7 event.

    The molded gel coat fiberglass window housing system allow for varied wall thickness ranging from 3” to 10” wall depths with the vision panels carefully fitted into a rubber gasket. The rounded corners, interior molded section and radius edges are manufactured using the Arcoplast Gel-coat high-gloss antimicrobial surface.

    Specifikim
    • FLUSH • MOLDED • PULTRUDED

    Specifikime teknike
    • Referencë unikealuminum-window-frames
    • Familja e produkteveIntegrated Components
    • Grupi i produkteveGlazing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDritare - Korniza fikse
    • IFC classificationDritare
    • Uniclass 2015 CodePr_30_59_98_02
    • Uniclass 2015 PërshkrimAluminium window units
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows