TR-35 Suspended Ceiling Panel Grid System
TR-35 Suspended Ceiling Panel Grid System
TR-35 Suspended Ceiling Panel Grid System
    Arcoplast

    TR-35 Suspended Ceiling Panel Grid System

    TR-35 SUSPENDED CEILING GRID SYSTEM : The TR35 suspended grid system houses standard size panels and a range of Arcoplast Specialized panels : The i-Panel or the Acryloyl Square or Tegular edge panel.


    The TR35 Grid fitted with any of the Arcoplast specialized panels is designed to endure demanding working conditions in challenging environments without failure or periodic replacement. TR35 suspended ceilings are unaffected by water or humidity, do not support the growth of bacteria, mildew, mold or fungus, making them efficient to decontaminate and easy to clean.

    TR-35 is not a conventional metal grid, TR35 is a superior system to metal as it is manufactured from FRP ( Pultruded fiberglass thermoset polyester resin. ) TR35 FRP suspended ceiling grids are not effected by galvanic action, corrosion or oxidization, they do not flake, peel, blister or delaminate. TR35 suspended ceilings, fitted with Arcoplast specialized panels, have a long life cycle and require no rejuvenating maintenance programs.

    Specifikim
      • Average maximum load of 89lbf. | 40.37 KGB.
      • Class A (1) Flame Spread
      • Compliant : Seismic Categories A, B, C, D, E, F
      • ICC approved for use in all seismic zones (ESR-1722)
      • Designed for cleanrooms up to, but not including BSL-3
      • Does not conduct electricity or heat
      • Accepted by USDA
      • Chemically neutral when fitted with Arcoplast Acryloyl panels
      • Compliant. Class A Building Codes USA | International Building Code IBC
      • Unaffected by Galvanic Action, does not corrode
      • Chemical and stain resistant

    Specifikime teknike
    • Referencë uniketr-35-suspended-ceiling-panel-grid-system
    • Familja e produkteveSuspended Ceilings
    • Grupi i produkteveTR-35
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-23
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Tavanet
    • IFC classificationTavan
    • Uniclass 2015 CodeSs_30_25
    • Uniclass 2015 PërshkrimCeiling and soffit systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitleCeilings
    • OmniClass Number23-15 19 15
    • OmniClass TitleCeiling Tiles, Panels, Strips, and Sections