Mortuary Coolers & Body Boxes

Mortuary Coolers & Body Boxes

Quick-ship walk-in coolers and body boxes designed for multi-body capacity.
Specifikim
  • Walk-Ins

    • Manufactured with high R-value foamed in place panels
    • Standard latch 4" thick panels
    • Digital temperature display
    • 40"- 48" doors available upon request

    Body Boxes

    • Manufactured with high R-value foamed-in-place panels
    • Self-sealing magnetic door
    • 3" thick panels
    • Optional casters installed for mobility
    • More sizes available upon request
Specifikime teknike
  • Referencë unikeMortuary_coolers_body_boxes
  • Familja e produkteveCooler
  • Grupi i produkteveWalk-In Cooler
  • LlojiMaterial për ndërtim
  • Data e botimit2021-05-13
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorFibreglass reinforced polymer composite
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Klima
  • IFC classificationKlima
  • Kodi ETIMEC000628
  • Emri ETIMRefrigerator
  • Uniclass 2015 CodeAc_15_15_71
  • Uniclass 2015 PërshkrimRefrigeration systems surveying
  • CSI MasterFormat 2014 Code11 78 13
  • CSI MasterFormat 2014 TitleMortuary Refrigerators
  • OmniClass Number23-21 21 17 11
  • OmniClass TitleCommercial Refrigerated Tables

Rajoni i disponueshëm

North America