Arctic Air AST48R 2-Door Refrigerated Sandwich and Salad Prep Table
Arctic Air AST48R 2-Door Refrigerated Sandwich and Salad Prep Table

    Arctic Air AST48R 2-Door Refrigerated Sandwich and Salad Prep Table

    Arctic Air’s food prep units are designed to bring you real, commercial foodservice grade performance at a truly incredible value. All Arctic Air products are tested to NSF Standard 7 levels and must pass numerous quality control inspections throughout manufacturing process. In addition, all products are operated and monitored for a minimum of 13 hours prior to packaging and shipping.

    Our food prep models are beautifully designed in smooth stainless steel for a look that you would be proud to put in any commercial application. More importantly, our products have many features that are desired in today’s commercial foodservice market. Features include high output fan motors, electronic thermostat with external digital display, bottom mounted compressor, and front accessible, bottom mounted condensing unit mounted on slide out rack for easy maintenance/cleaning.

    Three epoxy coated, adjustable shelves and locking casters come standard with all models. Doors are self-closing with foamed in place recessed handle. Magnetic door gaskets are removable and replaceable without tools.

    As Featured on Amazon.com

    #ArcticAir #CommercialPrepTable #StainlessSteelRefrigeratedPrepTable

    Specifikim
    • Brand Name: Arctic Air
      Capacity: 12 cubic_feet
      Color: Silver
      Ean: 0685450970525 , 0400011012120 , 0881314398478
      Height: 43.0 inches
      Included Components: Refrigerated Counter
      Item Volume:12 cubic_feet
      Item Weight: 295 pounds
      Length: 30.0 inches
      Lower Temperature Rating: 33 degrees_fahrenheit
      Material: Stainless Steel
      Model Number: AST48R
      Number of Items: 1
      Part Number: AST48R
      Upper Temperature Rating: 41 degrees_fahrenheit
      Voltage: 115 volts
      Warranty Description: Arctic Air warrants to the original purchaser, all of its new equipment to be free from defects in material or workmanship, under normal use and maintenance service, for a period of one (1) year from the date of original purchase or 15 months after shipment date from the manufacturer, whichever occurs first. Warranty coverage is limited to the repair and/or replacement, including labor charges, of defective parts and/or assemblies. The labor warranty shall include straight time labor charges and travel charges within 100 miles roundtrip. , RESIDENTIAL USERS: Vendor assumes no liability for parts or labor coverage for component failure or other damages resulting from installation in non-commercial or residential applications.
      Width: 48.0 inches

    Specifikime teknike
    • Referencë unikeArctic-Air-AST48R-2-Door-Refrigerated-Sandwich-and-Salad-Prep-Table
    • Familja e produkteveCommercial Refrigerator
    • Grupi i produktevePrep Table
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-05
    • Numri i botimit1
    • Gjerësia (inçet)48
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 21 17
    • OmniClass TitleCommercial Food Services Cooling Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara