Arctic Air AUB50R Horizontal Bottle Cooler
Arctic Air AUB50R Horizontal Bottle Cooler

    Arctic Air AUB50R Horizontal Bottle Cooler

    Arctic Air's horizontal bottle coolers are designed to bring you real, commercial foodservice grade performance at a truly incredible value. All Arctic Air products are tested to NSF Standard 7 levels and must pass numerous quality control inspections throughout manufacturing process.

    Our horizontal bottle coolers are beautifully designed in smooth black steel for a look that you would be proud to put in any commercial application. More importantly, our products have many features that are desired in today's commercial foodservice market. Features include electronic thermostat, bright stainless interior, stainless bottle cap catcher, locking casters, and locking lids.

    As Featured on Amazon.com

    #ArcticAir #CommercialRefrigerator #StainlessSteelRefrigerator #BackBarRefrigerator #Refridgerator #HorizontalBottleCooler

    Specifikim
    • Brand Name: Arctic Air
      Color: Black
      Ean: 0400012411366
      Height: 36.0 inches
      Included Components: Bottle Cooler
      Item Weight: 300 pounds
      Length: 27.0 inches
      Lower Temperature Rating: 33 degrees_fahrenheit
      Model Number: AUB50R
      Number of Items: 1
      Part Number: AUB50R
      Specification Met: Nsf , Ul
      Upper Temperature Rating: 41 degrees_fahrenheit
      Voltage: 115 volts
      Warranty Description: Arctic Air warrants to the original purchaser, all of its new equipment to be free from defects in material or workmanship, under normal use and maintenance service, for a period of one (1) year from the date of original purchase or 15 months after shipment date from the manufacturer, whichever occurs first. Warranty coverage is limited to the repair and/or replacement, including labor charges, of defective parts and/or assemblies. The labor warranty shall include straight time labor charges and travel charges within 100 miles roundtrip. , RESIDENTIAL USERS: Vendor assumes no liability for parts or labor coverage for component failure or other damages resulting from installation in non-commercial or residential applications.
      Width: 49.0 inches

    Specifikime teknike
    • Referencë unikeArctic-Air-AUB50R-Horizontal-Bottle-Cooler
    • Familja e produkteveCommercial Refrigerator
    • Grupi i produkteveBottle Cooler
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-05
    • Numri i botimit1
    • Gjerësia (inçet)50
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectKuzhina - Pajisje
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 21 17
    • OmniClass TitleCommercial Food Services Cooling Equipment

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara