Wooden ceiling tiles - Artgrid
Wooden ceiling tiles - Artgrid
Wooden ceiling tiles - Artgrid
Wooden ceiling tiles - Artgrid
Wooden ceiling tiles - Artgrid
Wooden ceiling tiles - Artgrid
    Ardemo

    Wooden ceiling tiles - Artgrid

    The Artgrid range allows you to dress up acoustic suspended ceilings with wooden tiles. By playing with the repetition of shapes, you create unique and contemporary environments.

    Wooden ceiling cladding with unconventional shapes represents an innovative design approach to add a touch of modernity and sophistication to offices or public spaces. This aesthetic solution breaks away from traditional patterns and offers numerous benefits.

    Visually, the use of natural wood brings warmth and conviviality to the space, creating a welcoming atmosphere for visitors. By opting for unconventional shapes, such as curves or geometric patterns, one can infuse a unique and artistic identity into the interior, giving spaces a distinctive character.

    Wood also boasts advantageous acoustic properties, enhancing sound comfort within the premises. This feature is particularly relevant in environments where peace and concentration are crucial.

    Specifikim
      • Artgrid RODA

      Dimensions: Length (l) 600mm and (L) 600mm
      Essance: Medium + laminate decorations

      • Artgrid CUBA and CUBA.02

      Dimensions: Length (l) 600mm and (L) 600mm
      Essance: Medium + laminate decorations

      • Artgrid PYRA and PYRA.02

      Dimensions: Length (l) 600mm and (L) 600mm
      Essance: Medium + laminate decorations

      • Artgrid TYSA

      Dimensions: Length (l) 600mm and (L) 600mm
      Essance: Medium + laminate decorations

      Specifikime teknike
      • Referencë unikeartgrid
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2024-09-05
      • Numri i botimit1
      • Gjatësia (mm)600
      • Gjerësia (mm)600
      Të ngjashme
      • Materiali kryesorDru
      • Projektuar nëFrancë
      • Prodhuar nëFrancë
      Klasifikimi
      • Kategoria BIMobjectNdërtim - Tavanet
      • IFC classificationDuke mbuluar
      • Uniclass 2015 CodeSs_30_25_22
      • Uniclass 2015 PërshkrimDemountable suspended ceiling systems
      • CSI MasterFormat 2014 Code09 54 26
      • CSI MasterFormat 2014 TitleSuspended Wood Ceilings
      • OmniClass Number23-15 13 21 15
      • OmniClass TitleWood Ceiling Panels

      Rajoni i disponueshëm

      Europe North America