High polymer modified, off-white coloured adhesive formulated with enhanced properties of slip resistance, flexibility and extended open time necessary for fixing large format tiles and stones on wall/floor in interior/exterior situations.
ArdiFlex S1 is fibre reinforced to increase the flexural and bond strength of the adhesive and to impede the crack propagation in the composite material.
FEATURES
• Fibre reinforced for high performance and strength
• Deformable׃ accommodates differential movement of the covering
• Good slip resistance required for fixing large format wall tiles
• Extended open time
• Bed thickness upto 15mm׃ suitable for tiling on uneven substrates
• Excellent bond to various building materials
• Excellent water and frost resistance
• Excellent tensile & shear adhesion
• Easy mixing, smooth application & good workability
• Confirms to EN 12004: 2017 of class C2TES1
• Complies with the requirements of IS 15477: 2004 Type 2
Ardex Endura
Rajoni i disponueshëm
| Asia |
|---|
Indi |