ARDEX TL 1400™ Self-Leveling Underlayment
ARDEX

ARDEX TL 1400™ Self-Leveling Underlayment

The easy way to achieve an optimal smooth, flat surface for installing tile, especially when installing large and super format tile and stone!

ARDEX TL 1400™ is a blend of Portland cements, hydraulic cements and specialty polymers formulated to smooth substrates including concrete, terrazzo, tile, epoxy coatings and non-water soluble adhesive residue on concrete prior to installing tile and other floor coverings on, above and below grade.

Key Features

  • For smoothing substrates prior to tiling over interior concrete, terrazzo, tile, epoxy coatings and non-water-soluble adhesive residue over concrete
  • Installs up to 1 1/4″ (3 cm) neat
  • Can be tapered to meet existing elevations
  • Walk on in 2 to 3 hours; Install tile in 6 hours
  • Interior use only

Standards

SystemOne™

Specifikim
  • Installation

    Mixing Ratio:
    5 quarts (4.75 L) of water per 50 lb. (22.7 kg) bag

    Coverage:
    25 sq. ft. per bag at 1/4” (2.3 sq. m at 6 mm). Coverage will vary depending on the texture of the surface being smoothed.

    Performance

    Flow Time: 10 minutes
    Initial Set (ASTM C191): Approx. 30 minutes
    Final Set (ASTM C191): Approx. 90 minutes
    Compressive Strength (ASTM C109/mod – Air cure only): 4500 psi (315 kg/cm2) at 28 days
    Flexural Strength (ASTM C348): 1000 psi (70 kg/cm2) at 28 days
    Walkable: 2 to 3 hours
    Install Flooring: Tile in 6 hours; other floor coverings see Installation of Flooring section in the Technical Data.
    VOC: 0
    Packaging: 50 lb. (22.7 kg) bag
    Storage: Store in a cool, dry area. Do not leave bags exposed to sun.
    Shelf Life: 1 year, if unopened
    Warranty: ARDEX, L.P. Standard Limited Warranty applies. Also eligible for the ARDEX Tile and Stone Installation Systems SystemOne™ Warranty.

Specifikime teknike
  • Referencë unikeARDEX-TL-1400
  • Familja e produkteveSubfloor Preparation
  • Grupi i produkteveSelf-Leveling Underlayment
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-20
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDysheme - Shtresë përfund
  • IFC classificationKat
  • Emrin UNSPSCCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 PërshkrimSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika