ARDEX DS 40 - Impact Sound Reduction and Decoupling System
ARDEX

ARDEX DS 40 - Impact Sound Reduction and Decoupling System

ARDEX DS 40 is an acoustic mat designed to effectively reduce the transmission of impact sound.
ARDEX DS 40 can be installed onto various substrates prior to the direct application of tiles, slabs, natural stone and concrete pavers.

  • Provides crack bridging function
  • Pre-cut mats - simplify handling and installation
  • Low build height - minimum of 4.5mm
  • Tile over directly with ARDEX adhesives

Substrates:

  • Concrete, sand/cement screed
  • Heated screeds
  • Dry screed systems
  • Wooden floors and wooden particleboard
  • Old tiles and slabs
Specifikim
  • Location:
    Internal
    (For external applications contact ARDEX Australia)

    Surfaces:
    Floors

    Mat Size:
    750mm x 500mm x 4.5mm

    Colours:
    Blue

    Coverage:
    Approx 0.375m2/mat

    Pack Size:
    Cartons of 10
    Pallets of 300

Specifikime teknike
  • Referencë unikeArdex-ds-40
  • Familja e produkteveTile & Stone Installation System
  • Grupi i produkteveImpact Sound Reduction and Decoupling System
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-08-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer
  • Materiali dytësorMinerale
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectDysheme - Shtresë përfund
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 PërshkrimSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code09 05 71
  • CSI MasterFormat 2014 TitleAcoustic Underlayment
  • OmniClass Number23-15 17 11 13 13
  • OmniClass TitleAcoustical Underlayments
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

North America Europe Oceania Asia