ARDEX K 36™ NEW Interior and Exterior Leveling Compound
ARDEX K 36™ NEW Interior and Exterior Leveling Compound
ARDEX K 36™ NEW Interior and Exterior Leveling Compound
    ARDEX

    ARDEX K 36™ NEW Interior and Exterior Leveling Compound

    Leveling compound for leveling, leveling and leveling outdoors and indoors

    ARDEX K 36 NEW - Perfect for renovation. The ideal all-round filler for the renovation of all surfaces under tiles. It is perfect for indoor and outdoor use for all applications. ARDEX K 36 NEW is characterized by excellent flow properties. It can be applied in layer thicknesses of 3 - 30 mm and optimally balances floors in dry and wet areas, such as on balconies and terraces. Excellent for the absorption of tile coverings, concrete and natural stone slabs. The laying of large-format tiles on existing tile flooring is no problem.

    Product Highlights:

    • Excellent gradient properties
    • For layer thicknesses of 3 - 30 mm
    • outside and inside
    • After 2 hours walkable and ready for laying
    Specifikim
    • bulk weight

      approx. 1.30 kg / l

      fresh weight

      • about 2.00 kg / l

      material requirements

      • approx. 1.60 kg / m² / mm

      Processing time at + 20 ° C

      • approx. 30 min

      Accessibility at + 20 ° C

      • after about 2 hours

      underfloor heating fitness

      Yes

      packing

      • Bags with 25.00 kg net

      storage

      • Can be stored in dry rooms for approx. 12 months in the original sealed container.

      Mixing ratio

      • approx.  5.75 l water:  25.00 kg  ARDEX K 36 NEW

      Compressive strength

      • after 1 day approx. 5.00 N / mm²
      • after 7 days approx. 20.00 N / mm²
      • after 28 days approx. 25.00 N / mm²

      EMICODE

      flexural strength

      • after 1 days approx. 1.50 N / mm²
      • after 7 days approx. 5.50 N / mm²
      • after 28 days approx. 6.00 N / mm²

      Laying tiles (+ 20 ° C)

      • after walkability

      GISCODE

      • D1 = solvent-free

      Labeling according to GHS / CLP

      • GHS05 "corrosive"
    Specifikime teknike
    • Referencë unikeardex-k-36
    • Familja e produkteveSubfloor Preparation
    • Grupi i produkteveSelf-Leveling Underlayment
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDysheme - Shtresë përfund
    • IFC classificationKat
    • Uniclass 2015 CodePr_35_31_06
    • Uniclass 2015 PërshkrimBedding and underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Rajoni i disponueshëm

    Europe
    Austri
    Francë
    Gjermani
    Itali
    Poloni
    Republika Çeke
    Rusi
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit