ARDEX WPM 256 Water Based Epoxy Bonding Bridge
ARDEX

ARDEX WPM 256 Water Based Epoxy Bonding Bridge

ARDEX WPM 256 is a two component water based epoxy polyamide unpigmented new to old concrete bonding bridge and admixture for cement based materials. ARDEX WPM 256 Water Based Epoxy Bonding Bridge |Penetrating structural sealer Forms a structural bond between new and old concrete Can be applied to damp surfaces Is compatible with fresh cement or concrete products Excellent adhesion to most substrates
Specifikime teknike
  • Referencë unikeARDEX-WPM-256
  • Familja e produkteveWaterproofing
  • Grupi i produkteveTwo Component Water Based Epoxy Polyamide
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-07
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorOther
  • Projektuar nëKinë
  • Prodhuar nëKinë
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Hidroizolues & Membrane
  • IFC classificationKat
  • Uniclass 2015 CodePr_35
  • Uniclass 2015 PërshkrimCovering and finishing products
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
  • OmniClass Number23-15 21 00
  • OmniClass TitleSurface Applied Coatings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Asia