Electric Water Heater - ANDRIS LUX ECO UK - oversink
Electric Water Heater - ANDRIS LUX ECO UK - oversink
Electric Water Heater - ANDRIS LUX ECO UK - oversink
    Ariston

    Electric Water Heater - ANDRIS LUX ECO UK - oversink

    Our electric water heater Andris Lux Eco units are perfect for applications with a higher need for safety, such as hospitals, schools and care homes but also perfect for domestic and light commercial environments. Boasting an 'A' ErP energy rating, it benefits from a titanium enamelled tank, an anti-legionella system and fast reheat times. The built-in "Eco Evo" function remembers your daily usage and saves up to 15% on your energy bill. Unventend installation kits are available separately. 30L units are supplied with a full unvented kit included.

    Specifikim
      • 'A' class ErP rating across all models
      • Front facing electronic temperature control
      • 'Eco Evo' function – save up to 15% on your energy bills
      • Anti-legionella function for total peace of mind
      • Modern, cutting edge and premium design
      • 4 year warranty
      • Element rating 2.5 kW
    Specifikime teknike
    • Referencë unikeandris-lux-eco-uk-oversink
    • Familja e produkteveWater Heaters
    • Grupi i produkteveElectric Storage Water Heater
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-01-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji
    • IFC classificationNgrohëse elektrike
    • Kodi ETIMEG000042
    • Emri ETIMHot water appliances
    • Emrin UNSPSCDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 PërshkrimElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Rajoni i disponueshëm

    Europe
    Irlandë
    Mbretëria e Bashkuar