Electric Water Heater - LYDOS HYBRID
Electric Water Heater - LYDOS HYBRID
Electric Water Heater - LYDOS HYBRID
    Ariston

    Electric Water Heater - LYDOS HYBRID

    4.6 nga 5 yje4.6(23 vlerësime)
    LYDOS HYBRID is the first electric storage water heater with Hybrid technology. Thanks to this Hybrid technology, it reaches the A energy class, granting 50% of energy saving versus a B class electric water heater with the innovative i-Memory function. Easy replacement of electric water heater, without any extra air pipes installation. There are two sizes available: - LYDOS HYBRID 80 EU (80lt capacity) - LYDOS HYBRID 100 EU (100lt capacity)
    Specifikim
    • First ever class A medium capacity electric water heater
      Savings of 50% compared to a class B water heater
      • i-Memory, Program, Green and Boost modes
      Active anode (ProTech) + magnesium anode
      Enamelled heating element
      • Easy to install replacing old water heaters
      No need of air pipes for the installation
      • Concealed hydraulic connections
      • Accessory condensate collection tray available

    Specifikime teknike
    • Referencë unikeLYDOS-HYBRID
    • Familja e produkteveWater Heaters
    • Grupi i produkteveHeat Pump Water Heaters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-08
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorPlastik
    • Projektuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji
    • IFC classificationNgrohëse elektrike
    • Kodi ETIMEC000393
    • Emri ETIMHot water heat pump
    • Emrin UNSPSCDomestic water heaters
    • UNSPSC code40101825
    • Uniclass 2015 CodePr_60_60_96
    • Uniclass 2015 PërshkrimWater heaters
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution

    Rajoni i disponueshëm

    Europe