ICU Patient Room, with ceiling lift
ICU Patient Room, with ceiling lift
    Arjo

    ICU Patient Room, with ceiling lift

    4.8 nga 5 yje4.8(15 vlerësime)

    The Maxi Sky 2 Infection Control Overhead Ceiling lift, with full room coverage

    The X-Y system allows full room coverage and permitts for multile areas in which one could make a transfer, or pick up of a patient. The X-Y system simplifies handling tasks, in many different areas within a room.
    Provides care providers with more options for transfers and performance of patient handling activities. The ceiling lift room covering (or X-Y systems) systems can function seperatley from the pendant system. Move the pendants back towards the head wall, and now you can bring the traverse track over the patient bed.

    Specifikime teknike
    • Referencë unikeSpace-Requirements-Citadel-bed-Maxi-Sky-2-Infection-Control-3mx3m-Room-covering-track-assembly-Lifeguard-ICU-pendant-Bedside-Cabinet
    • Familja e produkteveCeiling lift
    • Grupi i produktevePatient lift
    • LlojiShowcase (model)
    • Data e botimit2020-04-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectMjekësi - Të gjitha
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_65_80_47_12
    • Uniclass 2015 PërshkrimCeiling track hoists
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture