Digital Mixing Center, the Brain with Brainscan, DMC80-80-80BS

Digital Mixing Center, the Brain with Brainscan, DMC80-80-80BS

DMC80-80-80BS is a fully Digital Mixing Center (DMC), with BrainScan® - hot water monitoring console, designed specifically to be the primary water temperature controller in a continuously pumped circulating hot water system.

Digital technology provides enhanced water temperature control accuracy which resists zero system demand “Temperature Creep” without the use of a manual throttling valve or a temperature activated pump shut-off device (aquastat).

Operational Specifications
  • +/-2°F water temperature control at points of use 25’ downstream during demand
  • +/-2°F water temperature control at the DRV during zero system demand “idling” periods
  • 2°F minimum valve inlet to outlet temperature requirement (system recirculation temperature loss)
  • Automatic shutoff of hot water flow upon cold water inlet supply failure
  • Automatic shutoff of hot water flow in the even of a power failure
  • Programmable set point range of 81-158°F (27-70°C)
  • Programmable thermal disinfection mode
  • Programmable 1st level hi/lo temp alarm display
  • Programmable temperature error level for safety shutdown
Specifikime teknike
  • Referencë unike21472
  • Familja e produkteveMixing Valves for Liquid Services
  • Grupi i produkteveHot Water Products - Water Temperature Controls
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-12-03
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Shtetet e Bashkuara