ASAŞ Window&Door RWT55
ASAŞ Window&Door RWT55
ASAŞ Window&Door RWT55
    ASAŞ

    ASAŞ Window&Door RWT55

    RWT55 Joinery System is an insulated door and window system with 55 mm frame depth and 65 mm sash depth. Side hung, tilt&turn, bottom hung, tilt&slide, folding, pivot opening options are available. The system also includes reinforced profile options for high static values and sash profiles suitable for PVC opening accessories.

    Specifikim
    • Technical Properties

      Frame Depth: 55 mm

      Vent Depth: 65 mm

      Wall Thickness: 1,6 / 1,8 / 2 mm

      Max. Glass Thickness: 36 mm

      Thermal Insulation Bar: 14,8 mm

      Application OptionsDoorWindow
      Inward Opening**
      Outward Opening*
      Bottom Hung*
      Tilt&Turn Opening**
      Vent For Pvc Accessories**
      Pivot*
      Tilt&Slide**
      Folding**

      All colors are applicable for electrostatic powder painting and anodizing surface processes.

    Specifikime teknike
    • Referencë unikeasas-window-and-door-rwt55
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-03-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    Klasifikimi
    • Kategoria BIMobjectDritare - Tilt and Turn Windows

    Rajoni i disponueshëm

    Europe Asia North America Africa