ASSA ABLOY DS6160S Curtain Dock Shelter Steel

ASSA ABLOY DS6160S Curtain Dock Shelter Steel

The ASSA ABLOY DS6160S curtain dock shelter steel is the standard solution for energy saving oriented operators. The vehicle reverses into the dock shelter which seals it off with flexible side and top curtains, giving weather protection during the loading and unloading process. The result is an improved working environment and goods protection. The curtain material has a very high wear and tear resistance. The ASSA ABLOY DS6160S curtain dock shelter steel is designed for wall installation and standard single or multi Loadhouses.

Specifikim
  • Features

    • Sizes – nominal height: 3200, 3400, 3600 mm
    • Sizes – nominal width: 3250, 3450 mm
    • Sizes - nominal depth: 600 mm, 900 mm
    • Sizes – top curtain: 1000, 1200 mm
    • Curtain colour: Black
    • Parking guides: White
    • Wall fixings: Concrete, sandwich, light concrete, loadhouse, cavity, insulated panel

    Performance


    • Top and side curtains 
      • Double layer high quality polyester, thickness 3.0mm
      • Coating : Front and Back
      • Weight : Approx. 3400g/m²
      • Flammability: DIN 75200 
      • Tear elongation : DIN 53363
        • Longitudinal : 300N
        • Transverse : 250 N
      • Tensile strength: DIN 53354
        • Longitudinal: 2700N/5cm
        • Transverse: 2300N/5cm
      • Continuous roof cover 
        • One layer high quality polyester, thickness 0.5mm
        • Coating : Front and Back
        • Weight : Approx. 680 g/m²
        • Flammibility : DIN 75200
        • Tensile Strength : DIN 53354
          • Longitudinal : 2700N/5cm
          • Transverse : 2300N/5cm
        • Tear Elongation : DIN 53363
          • Longitudinal 300N
          • Transverse :250N
      • Steel frame 
        • Surface treatement Z350 : Galvanized 25μm;
        • Corrosive Category C4 Corrosive Category C4 acc. DIN EN ISO 12944-2


    Specifikime teknike
    • Referencë unikeaa_6160_s
    • Familja e produkteveDocking
    • Grupi i produkteveShelters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectPajisjet e ngarkimit - Strehimet e Dokit
    • IFC classificationDerë
    • Uniclass 2015 CodePr_80_77_23
    • Uniclass 2015 PërshkrimDock shelters
    • CSI MasterFormat 2014 Code11 13 16
    • CSI MasterFormat 2014 TitleLoading Dock Seals and Shelters
    • OmniClass Number23-23 23 21
    • OmniClass TitleLoading Dock Shelters

    Rajoni i disponueshëm

    Europe Asia Africa
    Andorrë
    Afganistan
    Afrika e Jugut
    Austri
    Arabia Saudite
    Algjeri
    Belgjikë
    Bahrejn
    Angolë
    Bjellorusi
    Emiratet e Bashkuara Arabe
    Benin
    Bosnjë dhe Hercegovinë
    Irak
    Botsvanë
    Bulgari
    Iran
    Burkina-Faso
    Danimarkë
    Izrael
    Burundi
    Estoni
    Jemen
    Çad
    Finlandë
    Jordani
    Côte d’Ivoire
    Francë
    Katar
    Egjipt
    Gërnzi
    Kuveit
    Eritre
    Gjermani
    Liban
    Esvatini
    Gjibraltar
    Oman
    Etiopi
    Greqi
    Palestinë
    Gabon
    Holandë
    Siria
    Gambia
    Hungari
    Turqi
    Gana
    Irlandë
    Guine
    Ishujt Alandë
    Guine-Bisau
    Ishujt Faroe
    Guinea Ekuatoriale
    Ishulli i Njeriut
    Kamerun
    Islandë
    Kenia
    Itali
    Kepi i Gjelbër
    Kroacia
    Komora
    Letoni
    Lesoto
    Lihtenshtajn
    Liberi
    Lituani
    Libi
    Luksemburg
    Madagaskar
    Mali i Zi
    Majotë
    Maltë
    Malavi
    Maqedonia e Veriut
    Mali
    Mbretëria e Bashkuar
    Marok
    Moldovë
    Mauritius
    Monako
    Mavritani
    Norvegji
    Mozambik
    Poloni
    Namibi
    Portugali
    Niger
    Qipro
    Nigeri
    Qyteti i Vatikanit
    Republika Demokratike e Kongos
    Republika Çeke
    Republika e Afrikës Qendrore
    Rumani
    Republika e Kongos
    Rusi
    Reunion
    San-Marino
    Ruandë
    Serbi
    Sahara Perëndimore
    Shqipëri
    São Tomé dhe Príncipe
    Sllovaki
    Sejshelle
    Sllovenia
    Senegal
    Spanjë
    Shën Helena
    Suedi
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Somali
    Ukrainë
    Sudan
    Xhersej
    Sudanin Jugor
    Zvicër
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve