Sliding Door ASSA ABLOY Semi-Transparent
Sliding Door ASSA ABLOY Semi-Transparent
Sliding Door ASSA ABLOY Semi-Transparent
Sliding Door ASSA ABLOY Semi-Transparent
Sliding Door ASSA ABLOY Semi-Transparent
Sliding Door ASSA ABLOY Semi-Transparent
Sliding Door ASSA ABLOY Semi-Transparent

    Sliding Door ASSA ABLOY Semi-Transparent

    The ASSA ABLOY SL500 R Semi-Transparent automatic sliding door system for beautiful, transparent applications.

    An attractive foyer, inviting shopping environment, grand table settings; there are times when you want to show off a spectacular, unobstructed view. The ASSA ABLOY SL500 R Semi-Transparent sliding door system offer a welcome, elegant and stylish solution.

    Ideal as internal or secondary entrances where the demand for high-class aesthetics outweighs the need for resilience. Clear anodized aluminium profiles support an uninterrupted glass door leaf which glides open and closes quietly; seemingly without any frame support.

    The semi-transparent ASSA ABLOY SL500 R utilises toughened glass as standard, with a top and bottom profile to support. The additional profile makes this arrangement suitable for external application.

    Arrangement

    All our automatic sliding door systems are available as either a bi-parting or single sliding door system. ASSA ABLOY door systems come complete with door leaf, safety devices, access control options and where required, side screens and overlights.

    Available for beam and/or wall mounting.

    Specifikim
    • ASSA ABLOY SL500 R

      • Product ID: SL500 R
      • Toughened Glass as standard
      • Side screens
      • Mechanical lock
      • Alternative colours, painted/anodized
      • Alternative glass types
      • Alternative glass finish
      • Break-out / Reverse Break-out
    Specifikime teknike
    • Referencë unikesliding-door-semi-transparent
    • Familja e produkteveAutomatic Sliding Doors
    • Grupi i produkteveby ASSA ABLOY
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëSuedi
    • Prodhuar nëRepublika Çeke
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • IFC classificationDerë
    • Emrin UNSPSCAutomatic doors
    • UNSPSC code30171510
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 PërshkrimSliding door and partition sets
    • CSI MasterFormat 2014 Code08 13 73
    • CSI MasterFormat 2014 TitleSliding Metal Doors
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania