Turnstile ASSA ABLOY FT100
Turnstile ASSA ABLOY FT100
Turnstile ASSA ABLOY FT100

    Turnstile ASSA ABLOY FT100

    Expecting a crowd? Not to worry, our double turnstile gate can withstand even the highest amounts of traffic – even if it’s arriving from both sides at once. Its full-height, sturdy swing doors are more than capable of keeping your space safe while keeping people on the move. And it comes with different drive mechanisms and customizable features like canopies. So this turnstile will draw crowds as well as handle them.

    Specifikim
      • Designed for use in stadiums, theme parks, parking areas, and perimeter protection applications
      • Entryway with great comfort
      • Efficiently regulates pedestrian traffic flow
      • Fail-safe/Fail-locked options available for added security
      • Designed for harsh environments
      • Integration with different access control systems, including biometric solutions.
      • Customizable materials, finishes, and colours
      • Presents an affordable and practical access control solution
    Specifikime teknike
    • Referencë uniketurnstile-ft100-copy
    • Familja e produkteveSecurity Entrance Control
    • Grupi i produkteveby ASSA ABLOY
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi
    • IFC classificationDerë
    • Kodi ETIMEC002986
    • Emri ETIMDoor control system
    • Uniclass 2015 CodeEn_75_40
    • Uniclass 2015 PërshkrimSecurity systems entities
    • CSI MasterFormat 2014 Code08 31 13.53
    • CSI MasterFormat 2014 TitleSecurity Access Doors and Frames
    • OmniClass Number23-17 11 49
    • OmniClass TitleSecurity Rated Door