Turnstile ASSA ABLOY FT300 Full-Height
Turnstile ASSA ABLOY FT300 Full-Height

    Turnstile ASSA ABLOY FT300 Full-Height

    Expecting a crowd? Not to worry, our double turnstile gate can withstand even the highest amounts of traffic – even if it’s arriving from both sides at once. Its full-height, sturdy swing doors are more than capable of keeping your space safe while keeping people on the move. And it comes with different drive mechanisms and customizable features like canopies. So this turnstile will draw crowds as well as handle them.

    Specifikim
      • Designed for use in stadiums, theme parks, parking areas, and perimeter protection applications.
      • Entryway with great comfort
      • Efficiently regulates pedestrian traffic flow.
      • Passage width: 670 / 630 / 600 mm
      • Fail-safe/Fail-locked options available for added security.
      • Designed for harsh environments
      • Integration with different access control systems, including biometric solutions.
      • Customizable materials, finishes, and colors
      • Presents an affordable and practical access control solution
    Specifikime teknike
    • Referencë uniketurnstile-ft300-full-height
    • Familja e produkteveSecurity Entrance Control
    • Grupi i produkteveby ASSA ABLOY
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi
    • IFC classificationDerë
    • Kodi ETIMEC002986
    • Emri ETIMDoor control system
    • Uniclass 2015 CodePr_30_59_24_37
    • Uniclass 2015 PërshkrimHigh security doorsets
    • CSI MasterFormat 2014 Code08 34 53
    • CSI MasterFormat 2014 TitleSecurity Doors and Frames
    • OmniClass Number23-29 11 00
    • OmniClass TitleSecurity Detection and Monitoring