3-WAY SERIES BALL VALVE PVC

3-WAY SERIES BALL VALVE PVC

4.8 nga 5 yje4.8(6 vlerësime)

DESCRIPTION:

- 3-WAY SERIES BALL VALVE PVC
- Sizes: DN50
- PVC-U body
- Female solvent socket
- Seating joints in HDPE
- O-Rings in EPDM
- T port


TECHNICAL FEATURES:

- Female solvent socket
- PVC-U body
- “Antiblock” system that avoids ball blockage.
- Minimal pressure drop.
- Low operating torque.
- Resistance to many inorganic chemicals.
- O-rings  material: EPDM / FPM
- Ball seats material: HDPE / PTFE

Specifikim
  • STANDARDS:

    - Manufacturing Process Quality System: ISO 9001
    - Environmental management system: ISO 14001
    - Material PVC-U regulations: ISO EN 1452 / ISO EN 15493, BS 4346-1, ASTM D 2467, JIS K 6743
    - Material PVC-U test: EN 1452-3
    - Dimensional control: ISO 15493
    - Shell test: ISO 1167
    - Heat test: ISO 580
    - Vicat: ISO 2507
    - Density: ISO 1183
    - Seat, packing, shell, long term hydrostatic pressure test, durability test: ISO 16135:2006
    - Standards: EN ISO 1452, EN ISO 15493, BS 4346-1, ASTM D 2467, ISO 228-1, ASTM D 2464

Specifikime teknike
  • Referencë unike3-WAY_SERIES_BALL_VALVE_PVC
  • Familja e produkteveFittings
  • Grupi i produktevePVC-U
  • LlojiMaterial për ndërtim
  • Data e botimit2019-06-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPVC
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves