Wall Cladding Panels GLACE
Wall Cladding Panels GLACE
Wall Cladding Panels GLACE
Wall Cladding Panels GLACE
Wall Cladding Panels GLACE
Wall Cladding Panels GLACE
Wall Cladding Panels GLACE

    Wall Cladding Panels GLACE

    GLACE

    MOUNTAIN INSPIRES US. 

    A mountain range's silhouette offers a succession of slopes and summits more or less pronounced, never interspersed with flats. The GLACE range's design draws inspiration from these connected triangles with steep-pitched peaks and deep valleys. The shaping of the sheets imposes a perfect mastery of every angle. It is this new challenge that we have decided to take up in the service of aesthetics. With their mountainous silhouette we pay tribute to three mountain ranges, three glaciers that are dear to us.

    Specifikim
    • Steel Wall Cladding sheets GLACE :

      - GLACE is a traditional cladding system complying with the professional regulations

      - 3 models available : JORASSES 900, BOSSONS 900, PISSAILLAS 1000

      - Width : 900mm to 1000mm

      - Length : 500mm to 8000mm

      - Warranty : 30 years depending on the environment

      - Fire reaction : A1

      - Impact resistance : Q4

    Specifikime teknike
    • Referencë unikeglace
    • Familja e produkteveWalls Cladding
    • Grupi i produkteveCladding
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-01-31
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër