Calpipe Security - Fixed Rated Bollards
Atkore

Calpipe Security - Fixed Rated Bollards

4.8 nga 5 yje4.8(6 vlerësime)

Calpipe Security Bollards fixed post bollards provide solid, uncompromising protection against vehicular incursion. Permanently embedded bollards offer dependable protection, creating a physical barrier for pedestrians and buildings from oncoming vehicles while allowing free movement in between the bollards. Non rated fixed bollards are available in carbon steel and stainless steel. High Security applications call for crash rated bollards. When permanent security is needed and no depth restrictions exist, Deep Mount K4/M30 and K12/M50 rated fixed bollards are available at a maximum embedment of 59” and strictly manufactured from carbon steel.

Download Atkore BIM Toolbar for free to access 1000+ families without leaving Revit from Autodesk App Store:
https://apps.autodesk.com/RVT/en/Detail/Index?id=9023217157654921583&appLang=en&os=Win64&autostart=true

or from our BIM website:
http://atkore.com/bim
Specifikim
  • Specifications

    • Available in 3″, 4″, 5″, 6″, 8″, 10″, 12″ diameters
    • Extra heavy wall thickness available for high-security applications
    • Longer lengths are available
    • Shallow Mount options are available
Specifikime teknike
  • Referencë unikefixed-rated-bollards
  • Familja e produkteveCalpipe Security Bollards
  • Grupi i produkteveFixed Bollards
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-04
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectInxhinieri & Infrastrukturë - Pajisje Rrugore
  • Kodi ETIMEC012059
  • Emri ETIMBollard
  • Emrin UNSPSCTraffic control
  • UNSPSC code461615
  • Uniclass 2015 CodePr_20_76_08_51
  • Uniclass 2015 PërshkrimMetal bollards
  • CSI MasterFormat 2014 Code32 39 13
  • CSI MasterFormat 2014 TitleManufactured Metal Bollards
  • OmniClass Number23-11 29 35
  • OmniClass TitleBollards