Publiko produktet
Silent Guard® Vinyl Acoustic Windows, Model 7600 Awning Window, STC 39-42, OITC 31-36

Silent Guard® Vinyl Acoustic Windows, Model 7600 Awning Window, STC 39-42, OITC 31-36

One of the most versatile window styles available, awnings can be combined to create a host of distinctive configurations to help any project stand out from the crowd. The Silent Guard® Model 7600 acoustic awning window is designed to meet a wide range of sound control requirements, ensuring that you can deliver both the performance and value your clients demand. Suited for a wide variety of residential and light commercial applications, Silent Guard® acoustic windows and doors are carefully designed and meticulously crafted to combine cutting edge sound suppression technologies with the strength and maintenance-free beauty of solid vinyl construction.

Silent Guard® windows and doors deliver exceptional sound control and lasting durability wrapped in a refined, stylish package. In addition to their amazing sound suppression qualities, these custom built windows offer all the features and options you’ve come to expect from Atrium’s premium vinyl windows, including fusion-welded multi-chamber profiles, warm edge glazing systems and decorative grids in a wide variety of patterns and styles.

Additionally, all Silent Guard ® acoustic windows and doors come standard with high-performance Low E glazing, making these windows some of the most energy efficient fenestration products available. And our national presence and superior distribution system enables us to deliver these cutting edge products anywhere you need them.

Additional features include:
  • Dual Locking System secures frame and sash for a weather-tight fit and superior security.
  • State-of-the-Art Operating Hardware with nested crank handle adds aesthetic appeal and provides smooth, easy sash operation
  • 4-Bar Stainless Steel Hinges resist corrosion and hold even the largest sash firmly in place
  • Choice of Block Frame or Factory-Applied Mounting Flange provides for convenient installation in a variety of wall conditions
  • Secondary Glazing Panel is contained within the window sash and accepts glass up to ¼’’ thick for use where the highest noise levels are encountered
  • Dual Weep / Drainage System carries water away from the window while reducing air and dust penetration
  • Three Rows of Full-Surround Weatherstrip reduce air infiltration and enhance acoustic performance
  • Beveled Frame Design provides a stylish, hand-crafted exterior appearance
  • Commercial Grade Performance qualifies this window for use in a wide variety of construction applications
Specifikime teknike
  • Referencë unikeatrium-007
  • Familja e produkteveWindows
  • Grupi i produkteveAwning Windows
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2011-02-14
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDritare - Awning Window

Rajoni i disponueshëm

North America
Shtetet e Bashkuara