ATT Industrial Floor Drain (Gully) Horizontal with Round Top (Single Part) is specifically designed for use in demanding industrial environments, particularly within food processing and chemical industries. Ideal for breweries, dairies, meat processing plants, fruit and vegetable processing facilities, and chemical plants, this drainage solution ensures optimal hygiene, functionality, and reliability even in challenging operational conditions.
Manufactured using premium-quality stainless steel, including grades AISI 304 (EN 1.4301) and corrosion-resistant AISI 316L (EN 1.4404), ATT gullies feature a pressed body construction, significantly reducing the number of welds. This unique design minimizes potential contamination points, providing superior hygiene essential for sensitive industries. All necessary welds are performed using argon shield welding methods, followed by careful etching and polishing, ensuring high-quality, seamless finishes.
The ATT floor drain incorporates an internal waste basket, particularly beneficial in facilities dealing with wastewater containing significant solid debris. The waste basket effectively captures solids, simplifying maintenance and enhancing operational efficiency. Additionally, the drain is equipped with functional traps, allowing easy access, quick inspection, and effortless cleaning.
A variety of gratings, including mesh anti-slip, ladder, plate, and perforated sheet types, are available to suit specific load requirements and installation locations. This ensures tailored solutions for each unique industrial application.
Thanks to its robust design and hygienic features, the ATT Industrial Floor Drain (Gully) Horizontal with Round Top (Single Part) is an ideal choice for architects and engineers prioritizing operational safety, efficiency, and hygiene compliance in industrial facilities.
Rajoni i disponueshëm
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Andorrë | Afganistan | Anguilë | Afrika e Jugut | Argjentinë | Australi |
Austri | Arabia Saudite | Antigua dhe Barbuda | Algjeri | Bolivi | Fixhi |
Belgjikë | Armeni | Arubë | Angolë | Brazil | Guam |
Bjellorusi | Azerbaixhan | Bahamas | Benin | Ekuador | Ishujt Cook |
Bosnjë dhe Hercegovinë | Bahrejn | Barbados | Botsvanë | Guajanë | Ishujt Marshall |
Bulgari | Bangladesh | Belizë | Burkina-Faso | Guiana franceze | Ishujt Minor Periferik të Shteteve të Bashkuara |
Danimarkë | Brunei | Bermude | Burundi | Ishujt Falkland (Islas Malvinas) | Ishujt Pitcairn |
Estoni | Butan | Dominikë | Çad | Kili | Ishujt Solomon |
Finlandë | Emiratet e Bashkuara Arabe | Granadë | Côte d’Ivoire | Kolumbi | Ishujt Veriore të Marianës |
Francë | Filipinet | Grenlandë | Egjipt | Paraguaj | Ishulli Norfolk |
Gërnzi | Gjeorgji | Guadelupë | Eritre | Peru | Kaledonia e Re |
Gjermani | Hong-Kong | Guatemalë | Esvatini | Surinami | Kiribati |
Gjibraltar | Indi | Haiti | Etiopi | Uruguai | Nauru |
Greqi | Indonezi | Honduras | Gabon | Venezuelë | Niue |
Holandë | Irak | Ishujt e Virgjër Britanikë | Gambia | Palau | |
Hungari | Iran | Ishujt e Virgjër të SHBA | Gana | Papua Guinea e Re | |
Irlandë | Ishujt Cocos (Keeling) | Ishujt Kajman | Guine | Polinezia franceze | |
Ishujt Alandë | Izrael | Kanadë | Guine-Bisau | Samoa | |
Ishujt Faroe | Japoni | Karaibe Holandë | Guinea Ekuatoriale | Samoa amerikane | |
Ishulli i Njeriut | Jemen | Kolektiviteti i Shën Martinit | Kamerun | Shtetet Federale të Mikronezisë | |
Islandë | Jordani | Kosta Rika | Kenia | Timor-Leste | |
Itali | Kamboxhi | Kubë | Kepi i Gjelbër | Tokelau | |
Kroacia | Katar | Kuraçao | Komora | Tonga | |
Letoni | Kazahstan | Martinikë | Lesoto | Tuvalu | |
Lihtenshtajn | Kinë | Meksikë | Liberi | Vanuatu | |
Lituani | Kirgistan | Montserat | Libi | Wallis dhe Futuna | |
Luksemburg | Korea e jugut | Nikaragua | Madagaskar | Zelanda e Re | |
Mali i Zi | Korea e Veriut | Panama | Majotë | ||
Maltë | Krishtlindje Island | Porto Riko | Malavi | ||
Maqedonia e Veriut | Kuveit | Republika Domenikane | Mali | ||
Mbretëria e Bashkuar | Laos | Salvador | Marok | ||
Moldovë | Liban | Sen-Bartelemi | Mauritius | ||
Monako | Makao | Shën Kitts dhe Nevis | Mavritani | ||
Norvegji | Malazi | Shën Lucia | Mozambik | ||
Poloni | Maldive | Shën Pierre dhe Miquelon | Namibi | ||
Portugali | Mianmar (Burmë) | Shën Vincent dhe Grenadinet | Niger | ||
Qipro | Mongoli | Shtetet e Bashkuara | Nigeri | ||
Qyteti i Vatikanit | Neoal | Sint-Marten | Republika Demokratike e Kongos | ||
Republika Çeke | Oman | Trinidad dhe Tobago | Republika e Afrikës Qendrore | ||
Rumani | Pakistan | Turks dhe Caicos Islands | Republika e Kongos | ||
Rusi | Palestinë | Xhamaika | Reunion | ||
San-Marino | Singapor | Ruandë | |||
Serbi | Siria | Sahara Perëndimore | |||
Shqipëri | Sri-Lankë | São Tomé dhe Príncipe | |||
Sllovaki | Tajlandë | Sejshelle | |||
Sllovenia | Tajvan | Senegal | |||
Spanjë | Taxhikistan | Shën Helena | |||
Suedi | Territori Britanik i Oqeanit Indian | Sierra-Leone | |||
Svalbard dhe Jan Mayen | Turkmenistan | Somali | |||
Ukrainë | Turqi | Sudan | |||
Xhersej | Uzbekistan | Sudanin Jugor | |||
Zvicër | Vietnam | Tanzani | |||
Togo | |||||
Tunizi | |||||
Ugandë | |||||
Xhibuti | |||||
Zambi | |||||
Zimbabve |