AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
AcoustiWood® Acoustic Wood Alternative Panels
    Audimute
    Të arkivuara

    AcoustiWood® Acoustic Wood Alternative Panels

    Audimute's AcoustiWood Panels are designed to be a functional and decorative sound absorption solution that resembles real wood.

    The panels effectively reduce echo and reverberation in a room, improving speech and overall sound clarity. The core of the panels is made from our 100% recycled sound absorption material, eco-C-tex®, and the surface is a graphic printed on acoustical fabric with the fabric wrapped around the edges of the panel.

    Choose from our wide variety of standard, premium, and exotic styles. We have over 75 AcoustiWood styles to choose from and can create custom styles to try and match a specific wood type and colors if needed. In addition to AcoustiWood Panels, we also have AcoustiWood Planks for Walls and Ceilings. Be sure to check out our AcoustiStone Panels and Tiles too, as they also have realistic graphics used for the cover material.

    Main Features:

    • Effective - 1.5" thick with a 0.95 NRC. Absorbs on average 95% of sound waves that contact the product. Most effective at absorbing mid-to-high frequencies.
    • Customizable - Custom sizes, AcoustiWood graphics, thicknesses, and shapes available upon request.
    • Eco-Friendly - All of Audimute's sound absorption products are made from our trademarked eco-C-tex® sound absorption material, which is the greenest alternative to traditional acoustic foam and fiberglass products.
    • Safe for Your Health - Completely fiberglass-free, unlike alternative sound absorbing material. Fiberglass can irritate lungs, eyes, skin, and throat.
    • Class-A Fire Rated - Suitable for use in commercial spaces, conforms to most building regulations. The materials used in our panels have received the highest rating possible under the ASTM E-84.
    • Easy to Install - AcoustiWood Panels are designed to be installed with hang tabs, keyhole plates, or a construction-grade adhesive, all of which are available on Audimute.com.
    • Made in the USA - Designed and handmade in the USA.
    • Fast Lead Times - Most AcoustiWood orders ship within 5-7 business days.

    If multiple quantities of the same panel style are ordered, the appearance of the panels will vary depending on how many are ordered. For example, if (3) 3'x3' panels of one style are ordered, you will receive 3 panels that vary slightly in appearance and if (4) 3'x3' panels are ordered you will receive 2 unique panels and 2 duplicates. Another example is, if (12) 2'x2' panels are ordered you will receive 12 unique panels, and if (13) 2'x2' panels are ordered you will receive 11 unique panels and 2 duplicates.

    If you have any questions or would like free personalized sound advice, please reach out to us via chat on Audimute.com or call an Acoustic Specialist at 1.866.505.MUTE. We are passionate about solving your sound problem.

    Specifikime teknike
    • Referencë unikeacoustiwood-acoustic-wood-alternative-panels
    • Familja e produkteveFor Walls
    • Grupi i produktevePanels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorCellulose
    • Materiali dytësorLetër
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 PërshkrimAcoustic panel systems
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit