Electric water heater KRU

Electric water heater KRU

The pressureless small storage tanks are available for above- and below-the-sink installation. The temperature control allows infinitely variable temperature selection of the domestic hot water up to 75° C. The foam insulation makes these units environmentally friendly and energy-saving.

Specifikim
  • Self-resetting safety temperature limiter (on the 5 litre units)

    Energy-saving PU insulation (directly foamed)

    Pressureless polypropylene inner boiler

    White plastic housing

    Stepless temperature control up to 75°C

    Capillary tube regulator

    Operation control light

Specifikime teknike
  • Referencë unikeelectric-water-heater-kru
  • Familja e produkteveelectric water heaters
  • Grupi i produkteveelectric water heaters
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-19
  • Numri i botimit1
Të ngjashme
  • Projektuar nëAustri
  • Prodhuar nëAustri
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji
  • IFC classificationBojler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters

Rajoni i disponueshëm

Europe
Austri