Water Heater EWH DIGITAL

Water Heater EWH DIGITAL

The EWH DIGITAL electric hot water tank including patented Steatit dry heating and electronic control adapts to consumption habits

Specifikim
  • Low susceptibility to calcareous water

    Thermostat with five selectable operating temperatures with all-pole safety temperature limiter

    Control via front display with touch-sensitive buttons

    With the Cozytouch app, you can now control your hot water comfort anytime, anywhere (download app for free from AppStore or Google Play)

    Easy installation and maintenance of the heater without emptying the tank

    Tried and tested suspension for 1:1 replacement during refurbishment

    Max. permissible operating pressure 6 bar

    Enamelled sheet steel boiler with magnesium anode

    Built-in steatite dry heating element (inserted in an immersion tube)

    High-quality thermal insulation through direct PU foaming in the outer jacket (white)

Specifikime teknike
  • Referencë unikewater-heater-ewh-digital
  • Familja e produkteveelectric water heaters
  • Grupi i produkteveelectric water heaters
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-19
  • Numri i botimit1
Të ngjashme
  • Projektuar nëAustri
  • Prodhuar nëAustri
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji
  • IFC classificationBojler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters

Rajoni i disponueshëm

Europe
Austri