Transverso™ Monoblock Modular Doors
Transverso™ Monoblock Modular Doors
Transverso™ Monoblock Modular Doors
Transverso™ Monoblock Modular Doors
Transverso™ Monoblock Modular Doors
Transverso™ Monoblock Modular Doors
Transverso™ Monoblock Modular Doors

    Transverso™ Monoblock Modular Doors

    The Transverso™ Monoblock Modular Partition System offers pre-assembled units that quickly go into place and allow you to use your newly created space in record time. The pre-assembled units reduce site labor costs as well as material waste. The system allows the use of gypsum board without the mess of joint compounds and sanding. It also allows for the use of glass, wood, laminates, melamine facings and vinyl.

    The system accommodates tempered, laminated, low iron and LCD glazing, and may also be of a straight, angled or curved configuration. LCD, pivot, sliding and hinged doors may be installed. Wood and glass doors (single glazed and double glazed) are all compatible within the free standing system. The fittings may be of an aluminum finish, standard RAL color (Jet Black, Silver, Grey or White) or a custom RAL color.

    Specifikim
      • Maximum Glazing Panel Width:60″
      • Maximum Glazing Panel Height:Full Height up to 16′-0″
      • Glazing Available: Double Glazed 1/4″ Clear tempered or Clear laminated
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Frame Finishes Available:Aluminum Stainless Steel, Polyester powder coated RAL Colors (Jet Black, Silver, Grey & White)
      • Panel Options: Glass, Gypsum Board, Wood Veneer, Laminates, Melamine Facings, & Vinyl
      • STC Rating: 45 (Glass Wall), 47 (Solid Wall)
    Specifikime teknike
    • Referencë unikeavanti-transverso-doors
    • Familja e produktevePartition Systems
    • Grupi i produkteveModular
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorAlumin
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Ritëm
    • IFC classificationDerë
    • Emrin UNSPSCGlass doors
    • UNSPSC code30171501
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 13 16
    • CSI MasterFormat 2014 TitleAluminum Doors
    • OmniClass Number23-17 11 21
    • OmniClass TitleGlazed Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika