AXOR ShowerComposition Thermostatic module 610/110 for concealed installation for 4 functions
AXOR

AXOR ShowerComposition Thermostatic module 610/110 for concealed installation for 4 functions

AXOR ShowerComposition Thermostatic module 610/110 for concealed installation for 4 functions
Specifikim
  • Surfaces: - 12573001 Chrome - 12573251 Brushed Gold Optic - 12573341 Brushed Black Chrome - 12573671 Matt Black - 12573821 Brushed Nickel Specification: • consists of: Thermostatic module, shower holder, baton hand shower, textile shower hose • 4 functions • simultaneous use of several outlets • sliding movement of handle for switching water on and off • temperature and volume control • Safety stop at 40 °C • temperature limitation adjustable • non-return valve • for shower hoses with a cylindrical nut • connection type: basic set • spray type hand shower: Rain, Mono
Specifikime teknike
  • Referencë unike12573USA
  • Familja e produkteveShower thermostat
  • Grupi i produkteveAXOR ShowerComposition
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-01-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)3
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara