AXOR Starck Nature shower column with overhead shower 240 1jet 2 ticks
AXOR

AXOR Starck Nature shower column with overhead shower 240 1jet 2 ticks

AXOR Starck Nature shower column with overhead shower 240 1jet 2 ticks
Specifikim
  • Surfaces: - 12670679 Matt Black - 12670809 Stainless Steel Optic Specification: • consists of: shower column, overhead shower, baton hand shower, shower mixer, shower hose • shower head size: 240 mm • overhead shower AXOR Starck • spray type: PowderRain • spray type hand shower: Rain, Mono • outlets controlled via turning handle • suitable for continuous flow water heaters • installation: wall-mounted • non-return valve • 2 functions
Specifikime teknike
  • Referencë unike12670SGP
  • Familja e produkteveAXOR Starck
  • Grupi i produkteveShower columns
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-28
  • Numri i botimit1
  • Gjatësia (mm)2151
  • Gjerësia (mm)236
  • Thellësia (mm)600
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)17.1
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011613
  • Emri ETIMShower column/panel
  • Emrin UNSPSCShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 PërshkrimShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

Asia
Singapor