AXOR Starck Shower column with thermostat and overhead shower 240 1jet 2.5 GPM
AXOR

AXOR Starck Shower column with thermostat and overhead shower 240 1jet 2.5 GPM

AXOR Starck Shower column with thermostat and overhead shower 240 1jet 2.5 GPM
Specifikim
  • Surfaces: - 12672001 Chrome - 12672671 Matt Black - 12672341 Brushed Black Chrome - 12672801 Stainless Steel Optic Specification: • consists of: shower column, overhead shower, baton hand shower, shower thermostat, shower hose • shower head size: 240 mm • overhead shower AXOR Starck • spray type: PowderRain • spray type hand shower: Rain, Mono • protection against scalding: at 40 °C • hot water restriction • outlets controlled via turning handle • suitable for continuous flow water heaters • installation: wall-mounted • non-return valve • 2 functions
Specifikime teknike
  • Referencë unike12672USA
  • Familja e produkteveAXOR Starck
  • Grupi i produkteveShower columns
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-09-28
  • Numri i botimit1
  • Gjatësia (mm)2151
  • Gjerësia (mm)236
  • Thellësia (mm)600
Të ngjashme
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)14.2
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Kodi ETIMEC011613
  • Emri ETIMShower column/panel
  • Emrin UNSPSCShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 PërshkrimShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara