AXOR Montreux Single lever basin mixer 100 with lever handle and waste set 16516820
AXOR Montreux Single lever basin mixer 100 with lever handle and waste set 16516820
    AXOR

    AXOR Montreux Single lever basin mixer 100 with lever handle and waste set 16516820

    AXOR Montreux Single lever basin mixer 100 with lever handle and waste set
    Specifikim
    • · consists of: single lever basin mixer, waste set · ComfortZone 100 · projection 142 mm · normal spray · flow rate at 3 bar: 5 l/min · ceramic cartridge · temperature limitation adjustable · suitable for continuous flow water heaters · non-closing waste set · connection dimension: DN15
    Specifikime teknike
    • Referencë unike16516820
    • Familja e produkteveAXOR Montreux
    • Grupi i produkteveBasin mixers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-14
    • Numri i botimit1
    • Gjatësia (mm)228
    • Gjerësia (mm)55
    • Thellësia (mm)183
    Të ngjashme
    • Materiali kryesorKromit
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1.7
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures