29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
    AXOR

    29240XXX AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m

    AXOR Bidette Showers Bidette hand shower 1jet round for cold water with shower holder and hose 1.25 m
    Specifikim
    • Surfaces:

      - 29240000 Chrome

      - 29240140 Brushed Bronze

      - 29240250 Brushed Gold Optic

      - 29240300 Polished Red Gold

      - 29240310 Brushed Red Gold

      - 29240330 Polished Black Chrome

      - 29240340 Brushed Black Chrome

      - 29240800 Stainless Steel Optic

      - 29240820 Brushed Nickel

      - 29240950 Brushed Brass

      - 29240990 Polished Gold Optic

      Specification:

      • consists of: bidette hand shower, shower holder with integrated shut-off valve, metal shower hose

      • shower head size: 28 mm

      • maximum flow rate at 3 bar: 4,4 l/min

      • operating pressure: min. 1 bar/max. 6 bar

      • not suitable for operation in countries with valid EN 1717

      • spray disc removable for cleaning

      • trigger control to adjust flow rate / spray intensity

      • shower hose with conical nut on both ends

      • pivot joints on both sides

      • shower hose length: 1250 mm

      • connection type: G ½

          • with non-return valve

          • rinseable filter washer

          • material: metal

          • not intrinsically safe against backflow

        Specifikime teknike
        • Referencë unike29240XXX
        • Familja e produkteveAXOR Bidette Showers
        • Grupi i produkteveBidette hand shower
        • LlojiObjekt (një objekt të vetëm)
        • Data e botimit2025-03-18
        • Numri i botimit1
        • Gjatësia (mm)156
        • Gjerësia (mm)48
        • Thellësia (mm)92
        Të ngjashme
        • Projektuar nëGjermani
        • Prodhuar nëGjermani
        • Weight Net (kg)1
        Klasifikimi
        • Kategoria BIMobjectSanitar - Dushe
        • IFC classificationTerminali Sanitar
        • Kodi ETIMEC010161
        • Emri ETIMHand shower
        • Emrin UNSPSCShowers
        • UNSPSC code30181503
        • CSI MasterFormat 2014 Code22 41 23
        • CSI MasterFormat 2014 TitleResidential Showers
        • OmniClass Number23-31 17 00
        • OmniClass TitleShowers
        • CSI UniFormat II CodeD2010
        • CSI UniFormat II TitlePlumbing Fixtures

        Rajoni i disponueshëm

        Europe Asia North America Africa South America Oceania
        Åland Islands
        Afganistan
        Anguilla
        Afrika e Jugut
        Argjentinë
        Australi
        Andorra
        Arabia Saudite
        Antigua dhe Barbuda
        Algjeri
        Bolivi
        Fiji
        Austri
        Armeni
        Aruba
        Angolë
        Brazil
        Guam
        Belgjikë
        Azerbaixhan
        Bahamas
        Benin
        Ekuador
        Ishujt Cook
        Bjellorusi
        Bahrain
        Barbados
        Botsvanë
        Guiana franceze
        Ishujt Marshall
        Bosnjë dhe Hercegovinë
        Bangladesh
        Belize
        Burkina Faso
        Guyana
        Ishujt Minor Periferik të Shteteve të Bashkuara
        Bulgari
        Brunei
        Bermuda
        Burundi
        Ishujt Falkland (Islas Malvinas)
        Ishujt Pitcairn
        Danimarkë
        Butan
        Dominica
        Çad
        Kili
        Ishujt Solomon
        Estoni
        Emiratet e Bashkuara Arabe
        El Salvador
        Cape Verde
        Kolumbi
        Ishujt Veriore të Marianës
        Finlandë
        Filipinet
        Grenada
        Côte d'Ivoire
        Paraguaj
        Kaledonia e Re
        Francë
        Gjeorgji
        Grenlandë
        Djibouti
        Peru
        Kiribati
        Gërnzi
        Hong Kong
        Guadeloupe
        Egjipt
        Suriname
        Nauru
        Gjermani
        Indi
        Guatemala
        Eritrea
        Uruguay
        Niue
        Gjibraltar
        Indonezi
        Haiti
        Eswatini
        Venezuela
        Norfolk Island
        Greqi
        Irak
        Honduras
        Ethiopia
        Palau
        Holandë
        Iran
        Ishujt e Virgjër Britanikë
        Gabon
        Papua Guinea e Re
        Hungari
        Ishujt Cocos (Keeling)
        Ishujt e Virgjër të SHBA
        Gambia
        Polinezia franceze
        Irlandë
        Izrael
        Ishujt Kajman
        Gana
        Samoa
        Ishujt Faroe
        Japoni
        Kanadë
        Guine
        Samoa amerikane
        Ishulli i Njeriut
        Jemen
        Karaibe Holandë
        Guinea Ekuatoriale
        Shtetet Federale të Mikronezisë
        Islandë
        Jordan
        Kolektiviteti i Shën Martinit
        Guinea-Bissau
        Timor-Leste
        Itali
        Kamboxhi
        Kosta Rika
        Kamerun
        Tokelau
        Jersey
        Kazahstan
        Kubë
        Kenya
        Tonga
        Kroacia
        Kinë
        Kuraçao
        Komora
        Tuvalu
        Letoni
        Kirgistan
        Martinique
        Lesoto
        Vanuatu
        Liechtenstein
        Korea e jugut
        Meksikë
        Liberi
        Wallis dhe Futuna
        Lituani
        Korea e Veriut
        Montserrat
        Libi
        Zelanda e Re
        Luksemburg
        Krishtlindje Island
        Nikaragua
        Madagaskar
        Mali i Zi
        Kuveit
        Panama
        Malawi
        Maltë
        Laos
        Porto Riko
        Mali
        Maqedonia e Veriut
        Liban
        Republika Domenikane
        Marok
        Mbretëria e Bashkuar
        Macau
        Saint-Barthélemy
        Mauritius
        Moldovë
        Malazi
        Shën Kitts dhe Nevis
        Mavritani
        Monaco
        Maldives
        Shën Lucia
        Mayotte
        Norvegji
        Mongoli
        Shën Pierre dhe Miquelon
        Mozambik
        Poloni
        Myanmar (Burma)
        Shën Vincent dhe Grenadinet
        Namibia
        Portugali
        Neoal
        Shtetet e Bashkuara
        Niger
        Qipro
        Oman
        Sint Maarten
        Nigeri
        Qyteti i Vatikanit
        Pakistan
        Trinidad dhe Tobago
        Republika Demokratike e Kongos
        Republika Çeke
        Palestinë
        Turks dhe Caicos Islands
        Republika e Afrikës Qendrore
        Rumani
        Qatar
        Xhamaika
        Republika e Kongos
        Rusi
        Singapore
        Reunion
        San Marino
        Siria
        Rwanda
        Serbia
        Sri Lanka
        Sahara Perëndimore
        Shqipëri
        Taiwan
        São Tomé dhe Príncipe
        Sllovenia
        Tajlandë
        Senegal
        Slovakia
        Taxhikistan
        Seychelles
        Spanjë
        Territori Britanik i Oqeanit Indian
        Shën Helena
        Suedi
        Turkmenistan
        Sierra Leone
        Svalbard dhe Jan Mayen
        Turqi
        Somalia
        Switzerland
        Uzbekistan
        Sudan
        Ukrainë
        Vietnam
        Sudanin Jugor
        Tanzania
        Togo
        Tunizi
        Uganda
        Zambia
        Zimbabwe
        Common.Footer.ValueProp.Image.AltText

        Aplikacion dizajnimi për Revit

        Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

        Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

        • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
        • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
        • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit