AXOR Uno Single lever basin mixer floor-standing with loop handle without waste set 38037820
AXOR Uno Single lever basin mixer floor-standing with loop handle without waste set 38037820
    AXOR

    AXOR Uno Single lever basin mixer floor-standing with loop handle without waste set 38037820

    AXOR Uno Single lever basin mixer floor-standing with loop handle without waste set
    Specifikim
    • · projection 266 mm · normal spray · flow rate at 3 bar: 5 l/min · ceramic cartridge · temperature limitation adjustable · suitable for continuous flow water heaters · connection dimension: DN15
    Specifikime teknike
    • Referencë unike38037820
    • Familja e produkteveAXOR Uno
    • Grupi i produkteveBasin mixers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-03-14
    • Numri i botimit1
    • Gjatësia (mm)1241
    • Gjerësia (mm)124
    • Thellësia (mm)341
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)9
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 PërshkrimSanitary fittings and accessories
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures