AXOR Edge Porter unit chrome
AXOR Edge Porter unit chrome
    AXOR

    AXOR Edge Porter unit chrome

    AXOR Edge Porter unit with baton hand shower 2jet and shower hose
    Specifikim
    • Surfaces: - 46520020 Polished Chrome - 46520830 Polished Nickel - 46520930 Polished Brass - 46520000 Chrome - 46520130 Polished Bronze - 46520300 Polished Red Gold - 46520330 Polished Black Chrome - 46520990 Polished Gold Optic Specification: • consists of: baton hand shower, porter unit, shower holder, shower hose • integrated support function • maximum flow rate at 3 bar: 17,7 l/min • metal • non-return valve: non-return valve • connection type: G ½ • minimum flow pressure: 1 bar • for shower hoses with cylindrical nut on both sides
    Specifikime teknike
    • Referencë unike46520000
    • Familja e produkteveAXOR Edge
    • Grupi i produkteveWall outlet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-04-01
    • Numri i botimit1
    • Gjatësia (mm)715
    • Gjerësia (mm)159
    • Thellësia (mm)58
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)2.8
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC010905
    • Emri ETIMShower connecting piece
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia