AXOR MyEdition Single lever bath mixer floor-standing without plate 2 ticks
AXOR MyEdition Single lever bath mixer floor-standing without plate 2 ticks
    AXOR

    AXOR MyEdition Single lever bath mixer floor-standing without plate 2 ticks

    AXOR MyEdition Single lever bath mixer floor-standing without plate 2 ticks
    Specifikim
    • Surfaces: - 47445679 Matt Black - 47445009 Chrome - 47445359 Satin Black Specification: • consists of: single lever bath mixer floor standing, baton hand shower, shower hose, shower holder • 2 functions • projection: 196 mm • spray type mixer: normal spray • spray type hand shower: Rain, Mono • maximum flow rate at 3 bar: 19,7 l/min • flow rate for bath spout at 3 bar: 19,7 l/min • flow rate of hand shower at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Specifikime teknike
    • Referencë unike47445SGP
    • Familja e produkteveAXOR MyEdition
    • Grupi i produkteveBasin mixers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-10-04
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationValvul
    • Kodi ETIMEC010862
    • Emri ETIMBath mixing tap
    • Emrin UNSPSCSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Asia
    Singapor