48790CHN AXOR One Showerpipe 280 1jet for concealed installation
48790CHN AXOR One Showerpipe 280 1jet for concealed installation
    AXOR

    48790CHN AXOR One Showerpipe 280 1jet for concealed installation

    AXOR One Showerpipe 280 1jet for concealed installation
    Specifikim
    • Surfaces: - 48790707 Matt White - 48790007 Chrome - 48790677 Matt Black - 48790997 Polished Gold Optic - 48790347 Brushed Black Chrome Specification: • consists of: overhead shower, hand shower, wall connector, shower hose, hand shower holder, shower bar • overhead shower AXOR One 280 1jet • shower head size overhead shower: 280 mm • spray type overhead shower: PowderRain and Rain in combination • ball-joint: overhead shower angle adjustable • spray type hand shower: PowderRain • shower holder inclination angle can be adjusted continously • requires a mixer for 2 functions • maximum flow rate at 3 bar: 10 l/min • minimum flow pressure: 1,3 bar • mounting type: concealed • shower bar diameter: 25 mm • height-adjustable hand shower holder • swivelling shower arm • connection dimension: DN15 • min. operating pressure: 1,2 bar • max. operating pressure: 10 bar
    Specifikime teknike
    • Referencë unike48790CHN
    • Familja e produkteveAXOR One
    • Grupi i produkteveShower pipes universal
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-09-28
    • Numri i botimit1
    • Gjatësia (mm)1108
    • Gjerësia (mm)282
    • Thellësia (mm)565
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)7.5
    Klasifikimi
    • Kategoria BIMobjectSanitar - Dushe
    • IFC classificationTerminali Sanitar
    • Kodi ETIMEC011613
    • Emri ETIMShower column/panel
    • Emrin UNSPSCShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 PërshkrimShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Asia
    Kinë