AXOR Basic set bath filler, waste and overflow set for special bath tubs
AXOR Basic set bath filler, waste and overflow set for special bath tubs
    AXOR

    AXOR Basic set bath filler, waste and overflow set for special bath tubs

    AXOR Basic set bath filler, waste and overflow set for special bath tubs
    Specifikim
    • Surfaces: - 58306180 n.a. Specification: • consists of: basic set, bath tub trap • suitable for special bath tubs, with bellows for bath tubs with slanted bath rim • bowden cable length 780 mm • odour trap - backwater height is 50 mm • supply hose water connection left DN20
    Specifikime teknike
    • Referencë unike58306180
    • Familja e produkteveAXOR
    • Grupi i produkteveBasic set for bath filler with waste and overflow
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-01-15
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)1
    Klasifikimi
    • Kategoria BIMobjectSanitar - Rubinet & Miksera
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCPlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Rajoni i disponueshëm

    Europe Asia