BABIL 10W CCT SWITCH COFFEE ceiling lamp
BABIL 10W CCT SWITCH COFFEE ceiling lamp

    BABIL 10W CCT SWITCH COFFEE ceiling lamp

    The BABIL 10W CCT SWITCH COFFEE ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in hallways and corridors. It’s made from aluminum with a satin brown finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 10 W, 879 lm, switchable 2940 K or 4102 K, CRI ≥ 90, 35° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 7 cm wide × 8 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6553.
    Specifikim
    • Specification

      Smart App: No

      Bluetooth Gateway: No

      CCT: Yes

      CRI [Ra]: ≥ 90

      Motion sensor: No

      Beam angle: 35°

      Class of resistance to shock: 1

      Number of light sources: 1

      Voltage: 230V

      Control Options: CCT Switch

      RGB: No

      Dimming: No

      Control Type > For All: CCT Switch

      Lumens [lm]: 879

      Adjustment: No

      Color temperature [K]: 2940 / 4102

      Basic information

      Energy class: G

      Protection class: IP20

      Maximum power: 10W

      Light source type: integrated LED

      Type: Surface-mounted lamp

      Materials and colors

      Dominant color: Brown

      Dominant material: Aluminum

      Leading Finish: Satin

      Packaging

      Gross weight [kg]: 0.3

      Net weight [kg]: 0.26

      Box depth 1 [cm]: 7.5

      Box width 1 [cm]: 7.5

      Box height 1 [cm]: 10.5

      Dimensions

      Product height [cm]: 8

      Product width [cm]: 7

    Specifikime teknike
    • Referencë unikeAZ6553
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPoloni
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër