EAGLE WALL BK wall lamp
EAGLE WALL BK wall lamp

    EAGLE WALL BK wall lamp

    EAGLE WALL BK wall lamp is a wall lamp from AZzardo that brings soft Scandinavian minimalism to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the bedroom or home office, it works beautifully as a statement piece while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
    Specifikim
    • Dimensions Product length [cm]: 31 Product height [cm]: 26 Product width [cm]: 5 Materials and colors Accent color: Black Dominant color: Black Accent Material: Aluminum Dominant material: Felt Accent Finish: Matte Leading Finish: Matte Basic information Type: Wall lamp Light source type: integrated LED Energy class: G Protection class: IP20 Maximum power: 6W Specification Number of light sources: 1 Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 23° Class of resistance to shock: 2 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Adjustment: No Lumens [lm]: 18 Color temperature [K]: 2985 Packaging Gross weight [kg]: 0.6 Net weight [kg]: 0.4 Box width 1 [cm]: 31.5 Box height 1 [cm]: 7.5 Box depth 1 [cm]: 30
    Specifikime teknike
    • Referencë unikeAZ6575
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-03-31
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër