RIPPLE WALL 40 AUBURN wall lamp
RIPPLE WALL 40 AUBURN wall lamp
RIPPLE WALL 40 AUBURN wall lamp

    RIPPLE WALL 40 AUBURN wall lamp

    The RIPPLE WALL 40 AUBURN wall lamp is a modern wall light that brings a refined, architectural look along corridors and stairways. It’s made from aluminum with a matte chestnut finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 21 W, 108 lm, 2740 K, CRI ≥ 90, 0° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 40 cm wide × 40 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6580.
    Specifikim
    • Dimensions Wall base length [cm]: 5.2 Product length [cm]: 8 Wall base width [cm]: 8 Lampshade width [cm]: 40 Wall base height [cm]: 8 Lampshade height [cm]: 40 Product height [cm]: 40 Lampshade length [cm]: 2.5 Product width [cm]: 40 Materials and colors Accent color: Black Wall base color: Black Accent Material: Aluminum Dominant material: Aluminum Accent Finish: Matte Leading Finish: Matte Dominant color: Chestnut Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 21W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 0° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V BT Control Panel: No RGB: No Dimming: No Remote control: No Lumens [lm]: 108 Adjustment: No Color temperature [K]: 2740 Packaging Gross weight [kg]: 1.8 Net weight [kg]: 0.6 Box height 1 [cm]: 14.5 Box depth 1 [cm]: 48 Box width 1 [cm]: 48
    Specifikime teknike
    • Referencë unikeAZ6580
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëPoloni
    • Prodhuar nëKinë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varse muri

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër