EXO 4 LINE 120 BK ceiling lamp

EXO 4 LINE 120 BK ceiling lamp

The EXO 4 LINE 120 BK ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in hallways and corridors. It’s made from aluminum with a matte black finish for a clean, minimalist silhouette. Lighting comes from a GU10 light source with 4x 50W, and 230 V. Practical details: IP20 protection, adjustable positioning, 4 light points, and approx. 6 cm wide × 11 cm high. Install individually or in multiples to achieve balanced illumination throughout the room. Product code: AZ6653.
Specifikim
  • Dimensions Product length [cm]: 120 Ceiling base width [cm]: 4 Ceiling base height [cm]: 2.5 Product height [cm]: 11 Lampshade width [cm]: 6 Lampshade height [cm]: 8 Product width [cm]: 6 Ceiling base length [cm]: 120 Materials and colors Dominant color: Black Dominant material: Aluminum Leading Finish: Matte Ceiling base color: Black Lampshade color: Black Basic information Type: Spotlight Light source type: GU10 Protection class: IP20 Maximum power: 4x 50W Specification Number of light sources: 4 Voltage: 230V Class of resistance to shock: 1 Rotation: 350° Deflection: 90° Adjustment: Yes CCT: Optional RGB: Optional Dimming: Optional Packaging Gross weight [kg]: 2 Net weight [kg]: 1.8 Box height 1 [cm]: 7 Box depth 1 [cm]: 13 Box width 1 [cm]: 120
Specifikime teknike
  • Referencë unikeAZ6653
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-02-19
  • Numri i botimit1
Të ngjashme
  • Projektuar nëPoloni
  • Prodhuar nëKinë
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër