ALTUN WALL GO wall lamp

ALTUN WALL GO wall lamp

ALTUN WALL GO wall lamp is a wall lamp from AZzardo that brings an understated elegant profile to your interior. Finished in gold, it’s an easy match for contemporary palettes and natural materials. Ideal for the staircase or kitchen island, it creates a comfortable ambient glow while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specifikim
  • Materials and colors Dominant color: Gold Dominant material: Aluminum Wall base color: Gold Leading Finish: Satin Lampshade color: Gold Basic information Type: Wall lamp Light source type: integrated LED Energy class: G Protection class: IP20 Maximum power: 3W Dimensions Wall base height [cm]: 10.4 Wall base length [cm]: 3 Wall base width [cm]: 3 Lampshade width [cm]: 3 Lampshade height [cm]: 11 Product length [cm]: min 6.5 max 12 Product width [cm]: min 10.4 max 13 Product height [cm]: min. 11.5 max. 12.5 Specification Number of light sources: 1 Lumens [lm]: 206 Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Voltage: 230V Rotation: 350° Deflection: 90° BT Control Panel: No RGB: No Dimming: No Remote control: No Adjustment: Yes Color temperature [K]: 3033 Beam angle: 29° Packaging Gross weight [kg]: 0.5 Net weight [kg]: 0.4 Box width 1 [cm]: 15.5 Box height 1 [cm]: 9.5 Box depth 1 [cm]: 13
Specifikime teknike
  • Referencë unikeAZ6560
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-31
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit