PANDORA WALL CCT SWITCH IP44 BK wall lamp

PANDORA WALL CCT SWITCH IP44 BK wall lamp

PANDORA WALL CCT SWITCH IP44 BK wall lamp is a wall lamp from AZzardo that brings a refined contemporary look to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the dining area or home office, it helps define zones in open-plan spaces while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specifikim
  • Dimensions Product length [cm]: 11.5 Product height [cm]: 30 Product width [cm]: 16.5 Materials and colors Accent color: Transparent Dominant color: Black Accent Material: Acrylic Dominant material: Aluminum Accent Finish: Glossy Leading Finish: Matte Basic information Type: Wall lamp Energy class: G Protection class: IP44 Maximum power: 11W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 128° Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch BT Control Panel: No RGB: No Dimming: No Remote control: No Control Type > For All: CCT Switch Lumens [lm]: 690 Adjustment: No Color temperature [K]: 3000 / 4100 Packaging Gross weight [kg]: 4 Net weight [kg]: 3.4 Box width 1 [cm]: 39 Box height 1 [cm]: 21 Box depth 1 [cm]: 26.5
Specifikime teknike
  • Referencë unikeAZ6573
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-31
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Varse muri
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit