PANDINO 30 CCT SWITCH 3-STEP DIMM IP44 WH ceiling lamp

PANDINO 30 CCT SWITCH 3-STEP DIMM IP44 WH ceiling lamp

PANDINO 30 CCT SWITCH 3-STEP DIMM IP44 WH ceiling lamp is a ceiling lamp from AZzardo that brings a bold architectural silhouette to your interior. Finished in white, it’s an easy match for contemporary palettes and natural materials. Ideal for the staircase or dining area, it helps define zones in open-plan spaces while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specifikim
  • Materials and colors Dominant color: White Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 23W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 30 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 114° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch 3-step dimmer BT Control Panel: No RGB: No Dimming: Yes Remote control: No Control Type > For All: CCT Switch Lumens [lm]: 1518 Adjustment: No Color temperature [K]: 2850 / 4000/ 5408 Packaging Gross weight [kg]: 1 Net weight [kg]: 0.8 Box width 1 [cm]: 30.5 Box height 1 [cm]: 5 Box depth 1 [cm]: 30.5
Specifikime teknike
  • Referencë unikeAZ6583
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-31
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit