PANDINO 30 CCT SWITCH SENSOR IP44 BK ceiling lamp

PANDINO 30 CCT SWITCH SENSOR IP44 BK ceiling lamp

PANDINO 30 CCT SWITCH SENSOR IP44 BK ceiling lamp is a ceiling lamp from AZzardo that brings clean modern lines to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the hotel lobby or hallway, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specifikim
  • Materials and colors Dominant color: Black Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 24W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 30 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: Yes Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch Motion Sensor BT Control Panel: No RGB: No Dimming: No Remote control: No Color temperature [K]: 2800 / 4000 / 6000 Control Type > For All: CCT Switch Adjustment: No Sensor range: Distance: 2 to 8 m | Time: 15 s to 1.5 min | Twilight sensitivity Packaging Gross weight [kg]: 1 Net weight [kg]: 0.8 Box height 1 [cm]: 5 Box depth 1 [cm]: 30 Box width 1 [cm]: 30
Specifikime teknike
  • Referencë unikeAZ6590
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-31
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit