BAL Level Max - High performance, all-in-one leveller with FST
BAL

BAL Level Max - High performance, all-in-one leveller with FST

The maximum performance, all-in-one floor leveller with Fibre Strand Technology (FST). BAL Level Max has a maximum bed depth up to 80mm in a single application – the largest in the market. It is suitable for use over timber at 3mm, accepts foot traffic in three hours and can be tiled after only four hours at any depth saving significant project time and reducing costs. BAL Level Max provides the perfect start to any flooring project with key features including added flexibility and strength, self-smoothing capability, low shrinkage and a protein free formulation. Easy to use, BAL Level Max is extremely versatile making it suitable for domestic and commercial projects as it is pumpable and achieves excellent coverage of 5m² at 3mm bed depth. Available in 25kg packs it is perfect prior to the installation of tiles or floor coverings even on key installations such as Under Floor Heating.
Specifikim
  • Reaction to fire Class : EFL Release of corrosive substances : CT Water permeability : NPD Water vapour permeability : NPD Compressive strength : ≥ 25 Nmm-2 Flexural strength : ≥ 7 Nmm-2 Wear resistance : NPD Sound insulation : NPD Sound absorption : NPD Thermal resistance : NPD Chemical resistance : NPD
Specifikime teknike
  • Referencë unikeBAL-Level-Max
  • Familja e produkteveTile & Stone Installation System
  • Grupi i produkteveFlexible Floor and Wall Tile Adhesives
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer-modified cementitious
  • Projektuar nëMbretëria e Bashkuar
  • Prodhuar nëMbretëria e Bashkuar
Klasifikimi
  • Kategoria BIMobjectDysheme - Shtresë përfund
  • IFC classificationKat
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 PërshkrimSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code03 54 00
  • CSI MasterFormat 2014 TitleCast Underlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe
Irlandë
Mbretëria e Bashkuar
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit