BAL Rapid Mat - Uncoupling matting for fast track tiling onto problematic floors
BAL

BAL Rapid Mat - Uncoupling matting for fast track tiling onto problematic floors

BAL Rapid-Mat is an innovative fast-track uncoupling system to accommodate lateral movement for tile installations on floors with limited movement. Reducing adhesive consumption relative to other systems and with minimal mat compression, BAL Rapid-Mat is lightweight and easy to install, with minimal height build-up with only 1mm thickness. BAL Rapid-Mat is suitable for internal flooring, renovation and new construction, domestic and commercial areas in medium/heavy duty applications. It is particularly recommended for heated floors and timber floors. Providing the ultimate fail-safe for tilers, BAL Rapid Mat lays down a new benchmark in uncoupling systems. BAL Rapid Mat helps protect against lateral movement, uses 20% less adhesive when compared to using a cavity mat systems and is easy to install producing significant cost and time savings. Suitable for problematic floors, BAL Rapid Mat protects against cracks, fractures and other damage and is available to purchase by the roll or metre.
Specifikim
  • USE FOR: protecting floor tiling against cracks, fractures and other damage caused by stresses and lateral movement in the substrate suitable for most problematic floor substrates including timber floors, new screeds and floors with under-tile heating systems suitable for most tile types including mosaics MAY BE TILED: immediately
Specifikime teknike
  • Referencë unikeBAL-Rapid-Mat
  • Familja e produkteveTile & Stone Installation System
  • Grupi i produkteveUncoupling Mat
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-24
  • Numri i botimit1
Të ngjashme
  • Projektuar nëMbretëria e Bashkuar
  • Prodhuar nëMbretëria e Bashkuar
Klasifikimi
  • Kategoria BIMobjectDysheme - Pllaka
  • IFC classificationKat
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 PërshkrimFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe
Irlandë
Mbretëria e Bashkuar
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit