BAL Single Part Flexible - Flexible adhesive for walls and floors
BAL

BAL Single Part Flexible - Flexible adhesive for walls and floors

BAL Single Part Flexible is a highly flexible, standard-setting tile adhesive for walls and floors, offering users an extended open time of 30 minutes and pot life of five hours. BAL Single Part Flexible is recommended for fixing most types of tile, large format wall tile and areas of total immersion in water such as swimming pools and showers. It is also suitable for installations subject to limited movement and vibration, and heated screeds. BAL Single Part Flexible is the perfect tile adhesive for use on difficult floors where flexibility is required such as underfloor heating and areas where there is movement. Standard setting, BAL Single Part Flexible has a number of benefits to aid fixing including extended open time and pot life for longer working. BAL Single Part Flexible can be grouted in 16 hours and is developed with PorcelBond technology for use with porcelain.
Specifikim
  • Bed Thickness- 2- 6mm Open Time- 30 mins Pot Life- 5 hours Setting Time- 16 hours
Specifikime teknike
  • Referencë unikeBAL-Single-Part-Flexible
  • Familja e produkteveTile & Stone Installation System
  • Grupi i produkteveFlexible Floor and Wall Tile Adhesives
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-24
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolymer-modified cementitious
  • Projektuar nëMbretëria e Bashkuar
  • Prodhuar nëMbretëria e Bashkuar
Klasifikimi
  • Kategoria BIMobjectDysheme - Pllaka
  • IFC classificationKat
  • Emrin UNSPSCFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 PërshkrimFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Rajoni i disponueshëm

Europe
Irlandë
Mbretëria e Bashkuar
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit